Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Fluka | CAS Numbers (All) | Molar Mass 235.28 g/mol |
Property | Value |
---|---|
Assay (titration with Perchloric acid) | 99.0 - 102.0 % |
Assay (calculated to the dried substance) | Min. 99 % |
Loss on drying (150 °C, 4 h) | Max. 4 % |
pH (1 %,20°C) | 7 - 9 |
Acid. or alk. react. impurities | complying |
Ammonium (NH4) | Max. 0.001 % |
Arsenic (As) | Max. 3 ppm |
Calcium (Ca) | Max. 100 ppm |
Copper (Cu) | Max. 0.001 % |
Iron (Fe) | Max. 20 ppm |
Mercury (Hg) | Max. 1 ppm |
Lead (Pb) | Max. 2 ppm |
Zinc (Zn) | Max. 0.001 % |
Heavy metals (as Pb) | Max. 10 ppm |
Chloride (Cl) | Max. 0.05 % |
Oxalate (as Oxalic acid) | Max. 100 ppm |
Sulfate (SO4) | Max. 0.1 % |
Appearance of the solution | complying |
Property | Value |
---|---|
Boiling Point/Range | No data available |
Color | White |
Density | No data available |
Flashpoint | Not applicable |
Form | Crystalline |
Grade | Reagent Grade |
Incompatible Materials | Strong acids and oxidizing agents |
Lower Explosion Limit | Not applicable |
Melting Point/Range | No data available |
Solubility in Water | Completely soluble |
Upper Explosion Limit | Not applicable |
Viscosity | Not applicable |
pH-Value | 7.0-8.5 at 235.3 g/l (25 °C) |
Product Line | Puriss. |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | N/A |
Package Group | N/A |
UN ID | N/A |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout