Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Honeywell | Beilstein Registry Number | CAS Numbers (All) | EC Number | Linear Formula KSCN |
MDL Number | Molar Mass 97.18 g/mol | RTECS Number XL1925000 | Synonyms Potassium rhodanide |
Property | Value |
---|---|
Assay (calculated to the dried substance) | Min. 99.0 % |
Loss on drying (105°C) | Max. 2.0 % |
Solution 10 g to 100 mL (H2O) | complying |
Property | Value |
---|---|
Boiling Point/Range | Decomposes on heating |
Color | Colorless |
Density | 1.89 g/cm3 |
Flashpoint | Not applicable |
Form | Crystalline |
Grade | Reagent Grade |
Incompatible Materials | Incompatible with strong acids, oxidizers and nitrates. |
Lower Explosion Limit | Not applicable |
Melting Point/Range | 172 °C |
Partition Coefficient | No data available |
Purity Percentage | 99.00 |
Purity Details | >=99.00% |
Solubility in Water | 2.170.0 g/l (20 °C) |
Upper Explosion Limit | Not applicable |
Vapor Pressure | No data available |
Viscosity | Not applicable |
pH-Value | 5.3-8.5 at 50 g/l (20 °C) (as aqueous solution) |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | N/A |
Package Group | N/A |
UN ID | N/A |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout