Categories

  • Eluents & Additives
    Eluents & Additives
    Products that move analytes through the chromatograph, also known as the mobile phase. In liquid chromatography, the eluent is the liquid solvent; in gas chromatography, it is the carrier gas.
  • Well Plates
    Well Plates
    A flat plate that looks like a tray with multiple wells that are used as small test tubes. The well plates are commonly manufactured in a 2:3 rectangular mix with 96, 384, or 1536 wells, although other cavity configurations are available.
We can't find products matching the selection.