R1712
Fluka

Propargite

SKU
R1712
Analytical standard, reference material
Synonym(s)
2-(4-tert-Butylphenoxy)cyclohexyl 2-propynyl sulfite
Only %1 left

Honeywell Fluka™ offers an expanding range of high quality inorganic certified reference materials  and organic reference materials.

  • Produced according to ISO 9001
  • Suitable for a wide range of industries and applications
  • Detailed Certificate of Analysis included with every delivery

Expert Technical Support

Receive fast technical support from experts who have been developing, producing, and testing standards for decades:

Office: +49(0) 51 37 999 150

Fax:     +49(0) 51 37 999 698 

Email:  TS-standards@honeywell.com

Brand
Fluka
Beilstein Registry Number CAS Numbers (All) EC Number MDL Number
Molar Mass
350.47 g/mol
Synonyms
2-(4-tert-Butylphenoxy)cyclohexyl 2-propynyl sulfite

Documents

Specifications

PropertyValue
identity (NMR)complying
assay (HPLC)Min. 97 %
measurement uncertaintyeffective %
refractive index (n 25/D)1.51 - 1.53

Properties

PropertyValue
Autoignition Temperature336 °C
Boiling Point/Range210 °C (Decomposition)
ColorLight Brown
Density1.12 g/cm3 (20 °C)
Flashpoint71.4 °C
FormLiquid
GradeAnalytical Standard
Incompatible MaterialsStrong oxidizing agents
Lower Explosion LimitNot applicable
Melting Point/RangeNo data available
Partition Coefficient5.7
Solubility in WaterPractically insoluble
Upper Explosion LimitNot applicable
Vapor PressureNegligible
ViscosityNo data available
Storage TemperatureRoom Temperature

Safety Information

PropertyValue
Hazard Class6.1
Package GroupII
UN IDUN2810
Add more compare product