R1617
Fluka

Propiconazole

SKU
R1617
Analytical standard, reference material
Synonym(s)
(±)-1-[2-(2,4-Dichlorophenyl)-4-propyl-1,3-dioxolan-2-yl-methyl]-1H-1,2,4-triazole
Only %1 left

Honeywell Fluka™ offers an expanding range of high quality inorganic certified reference materials  and organic reference materials.

  • Produced according to ISO 9001
  • Suitable for a wide range of industries and applications
  • Detailed Certificate of Analysis included with every delivery

Expert Technical Support

Receive fast technical support from experts who have been developing, producing, and testing standards for decades:

Office: +49(0) 51 37 999 150

Fax:     +49(0) 51 37 999 698 

Email:  TS-standards@honeywell.com

Brand
Fluka
Beilstein Registry Number CAS Numbers (All) EC Number MDL Number
Molar Mass
342.2 g/mol
Synonyms
(±)-1-[2-(2,4-Dichlorophenyl)-4-propyl-1,3-dioxolan-2-yl-methyl]-1H-1,2,4-triazole

Documents

Specifications

PropertyValue
identity (NMR)complying
assay (HPLC)Min. 98 %
measurement uncertaintyeffective %
refractive index (n 25/D)1.540 - 1.550

Properties

PropertyValue
Boiling Point/Range180 °C (0.129 hPa)
ColorYellow
Density1.29 g/cm3 (20 °C)
Flashpoint150 °C
FormViscous Liquid
GradeAnalytical Standard
Lower Explosion LimitNo data available
Melting Point/RangeNo data available
Partition Coefficient3.72
Solubility in Water0.1 g/l (20 °C)
Upper Explosion LimitNo data available
ViscosityNo data available
Storage Temperature2-8 °C

Safety Information

PropertyValue
Hazard ClassN/A
Package GroupN/A
UN IDN/A
Add more compare product