Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Fluka | Beilstein Registry Number | CAS Numbers (All) | EC Number | Linear Formula CH3CH2COOH |
MDL Number | Molar Mass 74.08 g/mol | RTECS Number UE5950000 | Synonyms Acid C3; Propanoic acid; Propanyl acid |
Property | Value |
---|---|
refractive Index | n |
identity (NMR) | complying |
purity (GC) | Min. 99.5 % |
assay (alkalimetric) | 99.5 - 100.5 % |
refractive index (n 20/D) | 1.385 - 1.387 |
water (Karl Fischer) | Max. 0.1 % |
aluminium (Al) | Max. 0.5 ppm |
barium (Ba) | Max. 0.1 ppm |
bismuth (Bi) | Max. 0.1 ppm |
calcium (Ca) | Max. 0.5 ppm |
cadmium (Cd) | Max. 0.05 ppm |
cobalt (Co) | Max. 0.02 ppm |
chromium (Cr) | Max. 0.1 ppm |
copper (Cu) | Max. 0.02 ppm |
iron (Fe) | Max. 0.5 ppm |
potassium (K) | Max. 0.5 ppm |
lithium (Li) | Max. 0.1 ppm |
magnesium (Mg) | Max. 0.1 ppm |
manganese (Mn) | Max. 0.02 ppm |
molybdenum (Mo) | Max. 0.1 ppm |
sodium (Na) | Max. 1 ppm |
nickel (Ni) | Max. 0.1 ppm |
lead (Pb) | Max. 0.1 ppm |
strontium (Sr) | Max. 0.1 ppm |
zinc (Zn) | Max. 0.1 ppm |
suitability for the LC-MS | complying |
Property | Value |
---|---|
Boiling Point/Range | 141 °C (1.013 hPa) |
Certification | For LC-MS |
Color | Colorless |
Density | 0.99 g/cm3 (20 °C) |
Flashpoint | 12.0 %(V) |
Form | Liquid |
Grade | LC-MS Grade |
Incompatible Materials | Bases, Metals, Strong oxidizing agents |
Lower Explosion Limit | 2.1 %(V) |
Melting Point/Range | -21 °C |
Partition Coefficient | 0.25 |
Solubility in Water | Completely miscible |
Upper Explosion Limit | 12.0 %(V) |
Vapor Pressure | 5 hPa (20 °C) |
Viscosity | No data available |
pH-Value | Acidic |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 8 |
Package Group | II |
UN ID | UN3463 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout