R1594
Fluka

Propyl acetate

SKU
R1594
Analytical standard, reference material
Synonym(s)
Propyl ethanoate; Acetic acid propyl ester
Only %1 left

Honeywell Fluka™ offers an expanding range of high quality inorganic certified reference materials  and organic reference materials.

  • Produced according to ISO 9001
  • Suitable for a wide range of industries and applications
  • Detailed Certificate of Analysis included with every delivery

Expert Technical Support

Receive fast technical support from experts who have been developing, producing, and testing standards for decades:

Office: +49(0) 51 37 999 150

Fax:     +49(0) 51 37 999 698 

Email:  TS-standards@honeywell.com

Brand
Fluka
Beilstein Registry Number CAS Numbers (All) EC Number Linear Formula
CH3COOCH2CH2CH3
MDL Number Molar Mass
102.13 g/mol
RTECS Number
AJ3675000
Synonyms
Propyl ethanoate; Acetic acid propyl ester

Documents

Specifications

PropertyValue
identity (IR)complying
assay (GC)Min. 99.0 %
measurement uncertaintyeffective %
refractive index (n 20/D)1.380 - 1.390

Properties

PropertyValue
Boiling Point/Range102 °C
ColorColorless
Density0.89 g/cm3 (20 °C)
Flashpoint14 °C
FormLiquid
GradeAnalytical Standard
Incompatible MaterialsStrong oxidizing agents
Lower Explosion Limit1.7 %(V)
Melting Point/Range-95 °C
Partition CoefficientNo data available
Solubility in WaterSlightly soluble
Upper Explosion Limit8 %(V)
Vapor Pressure33 hPa (20 °C)
ViscosityNo data available
pH-ValueAcidic
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard Class3
Package GroupII
UN IDUN1276
Add more compare product