Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Fluka | CAS Numbers (All) | Linear Formula C28H37FO7 | MDL Number | Synonyms ffff, pumice o, pumice oo, pumice fff |
Property | Value |
---|---|
grain Size 5-8 Mm | Min. 85 % |
loss on ignition (800°C) | Max. 4 % |
Property | Value |
---|---|
Boiling Point/Range | No data available |
Color | Grey |
Concentration | 100.00% |
Density | No data available |
Flashpoint | Not applicable |
For Use With (Equipment) | Adsorption |
Form | Granules |
Grade | Adsorption |
Incompatible Materials | No information available. |
Lower Explosion Limit | Not applicable |
Melting Point/Range | No data available |
Purity Percentage | 100.00 |
Purity Details | 100.00% |
Solubility in Water | No data available |
Upper Explosion Limit | Not applicable |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | N/A |
Package Group | N/A |
UN ID | N/A |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout