R1082
Fluka

Pyraflufen-ethyl

SKU
R1082
Analytical standard, reference material
Synonym(s)
Ethyl [2-chloro-5-(4-chloro-5-difluoromethoxy-1-methylpyrazol-3-yl)-4-fluorophenoxy]acetate
Only %1 left

Honeywell Fluka™ offers an expanding range of high quality inorganic certified reference materials  and organic reference materials.

  • Produced according to ISO 9001
  • Suitable for a wide range of industries and applications
  • Detailed Certificate of Analysis included with every delivery

Expert Technical Support

Receive fast technical support from experts who have been developing, producing, and testing standards for decades:

Office: +49(0) 51 37 999 150

Fax:     +49(0) 51 37 999 698 

Email:  TS-standards@honeywell.com

Brand
Fluka
Beilstein Registry Number CAS Numbers (All) MDL Number Molar Mass
413.18 g/mol
Synonyms
Ethyl [2-chloro-5-(4-chloro-5-difluoromethoxy-1-methylpyrazol-3-yl)-4-fluorophenoxy]acetate

Documents

Specifications

PropertyValue
identity (NMR)complying
assay (GC)Min. 98 %
measurement uncertaintyeffective %
melting range125 - 130 °C

Properties

PropertyValue
Boiling Point/RangeNo data available
ColorWhite
FlashpointNot applicable
FormSolid
GradeAnalytical Standard
Incompatible MaterialsStrong oxidizing agents
Lower Explosion LimitNot applicable
Melting Point/Range129 °C
Partition Coefficient3.49
Solubility in Water0.00008 g/l (20 °C)
Upper Explosion LimitNot applicable
pH-ValueNo data available
Storage Temperature2-8 °C

Safety Information

PropertyValue
Hazard ClassN/A
Package GroupN/A
UN IDN/A
Add more compare product