R1101
Fluka

Pyrazolynate

SKU
R1101
Analytical standard, reference material
Synonym(s)
4-(2,4-Dichlorobenzoyl)-1,3-dimethylpyrazol-5-yl toluene-4-sulfonate; Pyrazolate
Only %1 left

Honeywell Fluka™ offers an expanding range of high quality inorganic certified reference materials  and organic reference materials.

  • Produced according to ISO 9001
  • Suitable for a wide range of industries and applications
  • Detailed Certificate of Analysis included with every delivery

Expert Technical Support

Receive fast technical support from experts who have been developing, producing, and testing standards for decades:

Office: +49(0) 51 37 999 150

Fax:     +49(0) 51 37 999 698 

Email:  TS-standards@honeywell.com

Brand
Fluka
Beilstein Registry Number CAS Numbers (All) EC Number MDL Number
Molar Mass
439.3 g/mol
Synonyms
4-(2,4-Dichlorobenzoyl)-1,3-dimethylpyrazol-5-yl toluene-4-sulfonate; Pyrazolate

Documents

Specifications

PropertyValue
identity (NMR)complying
assay (HPLC)Min. 98 %
measurement uncertaintyeffective %
melting range117 - 121 °C
water (Karl Fischer)Max. 2 %

Properties

PropertyValue
Boiling Point/RangeNo data available
ColorColorless
DensityNo data available
Flashpoint323.1 °C
FormCrystalline
GradeAnalytical Standard
Incompatible Materialsno data available
Lower Explosion LimitNo data available
Melting Point/Range119 °C
Partition Coefficient2.58 (25 °C)
Solubility in Water0.056 mg/l (25 °C)
Upper Explosion LimitNo data available
Vapor PressureNo data available
ViscosityNo data available
pH-ValueNo data available
Storage Temperature2-8 °C

Safety Information

PropertyValue
Hazard ClassN/A
Package GroupN/A
UN IDN/A
Add more compare product