Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Riedel-de Haën | Beilstein Registry Number | CAS Numbers (All) | EC Number | Linear Formula C5H5N |
MDL Number | Molar Mass 79.1 g/mol |
Property | Value |
---|---|
iR spectrum | complying |
assay (GC) | Min. 99.90 % |
non-volatile matter | Max. 0.0004 % |
water (Karl Fischer) | Max. 0.05 % |
absorbance at 400 nm | Max. 0.01 |
absorbance at 350 nm | Max. 0.01 |
absorbance at 335 nm | Max. 0.02 |
absorbance at 315 nm | Max. 0.15 |
absorbance at 305 nm | Max. 1.0 |
autoignition Temperature | 899 °F |
explosion Limit | 12.4 % |
refractive Index | n |
vapor Pressure | 10 mmHg ( 13.2 °C) |
Property | Value |
---|---|
Boiling Point/Range | 115 °C (1.013 hPa) |
Certification | For HPLC |
Color | Colorless |
Density | 0.98 g/cm3 (20 °C) |
Flashpoint | 12.4 %(V) |
For Use With (Equipment) | For HPLC |
Form | Liquid |
Grade | HPLC Grade |
Incompatible Materials | Strong oxidizing agents, Strong acids |
Lower Explosion Limit | 1.8 %(V) |
Melting Point/Range | -42 °C |
Partition Coefficient | 0.65 |
Purity Percentage | 99.90 |
Purity Details | >=99.90% |
Solubility in Water | Completely miscible |
Upper Explosion Limit | 12.4 %(V) |
Vapor Pressure | 95 hPa (50 °C) |
Viscosity | 0.88 mPa.s (25 °C) |
pH-Value | 8.8 (20 °C) |
Product Line | CHROMASOLV™ Plus |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 3 |
Package Group | II |
UN ID | UN1282 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout