R1691
Fluka

Quinoxyfen

SKU
R1691
Analytical standard, reference material
Synonym(s)
(5,7-Dichloro-4-quinolyl) (4-fluorophenyl) ether
Only %1 left

Honeywell Fluka™ offers an expanding range of high quality inorganic certified reference materials  and organic reference materials.

  • Produced according to ISO 9001
  • Suitable for a wide range of industries and applications
  • Detailed Certificate of Analysis included with every delivery

Expert Technical Support

Receive fast technical support from experts who have been developing, producing, and testing standards for decades:

Office: +49(0) 51 37 999 150

Fax:     +49(0) 51 37 999 698 

Email:  TS-standards@honeywell.com

Brand
Fluka
CAS Numbers (All) EC Number
N/A
MDL Number Molar Mass
308.13 g/mol
Synonyms
(5,7-Dichloro-4-quinolyl) (4-fluorophenyl) ether

Documents

Specifications

PropertyValue
identity (NMR)complying
assay (HPLC)Min. 97 %
measurement uncertaintyeffective %
melting range106 - 110 °C
water (Karl Fischer)Max. 1 %

Properties

PropertyValue
Boiling Point/RangeNo data available
ColorBeige
Concentration≤100.00%
Density1.56 g/cm3
Flashpoint100 °C
FormPowder
GradeAnalytical Standard
Incompatible MaterialsStrong oxidizing agents
Lower Explosion LimitNo data available
Melting Point/Range106-107.5 °C
Partition Coefficient4.66.6.6
Purity Percentage100.00
Purity Details<=100.00%
Solubility in WaterInsoluble
Upper Explosion LimitNo data available
Vapor PressureNegligible
ViscosityNo data available
pH-ValueNo data available
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard ClassN/A
Package GroupN/A
UN IDN/A
Add more compare product