R1523
Fluka

(R,S)-Metalaxyl Metabolite CGA 226048

SKU
R1523
Analytical standard, reference material
Synonym(s)
(R)-2-[(2,6-Dimethylphenyl)-2-methoxyacetyl amino] propionic acid-(S)-1-methoxycarbonyl ethyl ester
Only %1 left

Honeywell Fluka™ offers an expanding range of high quality inorganic certified reference materials  and organic reference materials.

  • Produced according to ISO 9001
  • Suitable for a wide range of industries and applications
  • Detailed Certificate of Analysis included with every delivery

Expert Technical Support

Receive fast technical support from experts who have been developing, producing, and testing standards for decades:

Office: +49(0) 51 37 999 150

Fax:     +49(0) 51 37 999 698 

Email:  TS-standards@honeywell.com

Brand
Fluka
CAS Numbers (All) Molar Mass
351.39 g/mol
Synonyms
(R)-2-[(2,6-Dimethylphenyl)-2-methoxyacetyl amino] propionic acid-(S)-1-methoxycarbonyl ethyl ester

Documents

Specifications

PropertyValue
identity (NMR)complying
assay (HPLC)Min. 99 %
measurement uncertaintyeffective %
melting range66- 72 °C

Properties

PropertyValue
Boiling Point/RangeNo data available
ColorColorless
Concentration≤100.00%
DensityNo data available
FlashpointNot applicable
FormCrystalline
GradeAnalytical Standard
Incompatible MaterialsNone known
Lower Explosion LimitNot applicable
Melting Point/Range68-70 °C
Partition CoefficientNo data available
Solubility in WaterNo data available
Upper Explosion LimitNot applicable
Vapor PressureNo data available
ViscosityNo data available
pH-ValueNo data available
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard ClassN/A
Package GroupN/A
UN IDN/A
Add more compare product