Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
ACS GENERAL USE SOLVENTS
Brand Honeywell | CAS Numbers (All) | EC Number | Synonyms Ethyl Alcohol, Anhydrous, Ethanol, Denatured, Grain Alcohol |
Property | Value |
---|---|
No Records |
Property | Value |
---|---|
Boiling Point/Range | 78.32 °C (The physical data is that of the main component) |
Color | Colorless |
Density | 0.7890 g/cm3 (20 °C) |
Flashpoint | 15 °C (The physical data is that of the main component) |
Form | Liquid |
Grade | ACS Grade |
Incompatible Materials | Sodium, Platinum, Acetyl chloride, Acetyl bromide, Bromine Pentafluoride, Potassium superoxide, Strong oxidizing agents |
Lower Explosion Limit | 3.3 %(V) (The physical data is that of the main component) |
Melting Point/Range | -114.1 °C (The physical data is that of the main component) |
Partition Coefficient | No data available |
Solubility in Water | Completely soluble |
Upper Explosion Limit | 19 %(V) (The physical data is that of the main component) |
Vapor Density | 1.6 |
Vapor Pressure | 59.5 hPa (20 °C The physical data is that of the main component) |
Viscosity | No data available |
pH-Value | Not applicable |
Product Line | Special Production |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 3 |
Package Group | II |
UN ID | UN1987 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout