Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Honeywell | CAS Numbers (All) | EC Number | Linear Formula NH4[Cr(NH3)2(SCN)4] | MDL Number |
Molar Mass 336.43 g/mol | Synonyms Ammonium reineckate; Ammonium tetrarhodanatodiamminechromate(III); Ammonium tetrathiocyanatodiamminechromate(III); Ammonium tetrathiocyanodiammonochromate |
Property | Value |
---|---|
Appearance | complying |
Colour of the solution | complying |
Suitability | complying |
Property | Value |
---|---|
Boiling Point/Range | No data available |
Color | Dark Red |
Density | No data available |
Flashpoint | Not applicable |
Form | Powder |
Grade | Reagent Grade |
Incompatible Materials | Strong oxidizing agents |
Lower Explosion Limit | Not applicable |
Melting Point/Range | 268-272 °C |
Solubility in Water | Soluble |
Upper Explosion Limit | Not applicable |
Viscosity | No data available |
pH-Value | No data available |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | N/A |
Package Group | N/A |
UN ID | N/A |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout