R1000
Fluka

Reserpine-(3′,4′,5′-trimethoxy-d9)

SKU
R1000
Analytical standard, reference material
Synonym(s)
(3β,16β,17α,18β,20α)-11,17-Dimethoxy-18-[[3,4,5-tri(methoxy-d3)benzoyl]oxy]yohimban-16-carboxylic acid methylester
Only %1 left

Honeywell Fluka™ offers an expanding range of high quality inorganic certified reference materials  and organic reference materials.

  • Produced according to ISO 9001
  • Suitable for a wide range of industries and applications
  • Detailed Certificate of Analysis included with every delivery

Expert Technical Support

Receive fast technical support from experts who have been developing, producing, and testing standards for decades:

Office: +49(0) 51 37 999 150

Fax:     +49(0) 51 37 999 698 

Email:  TS-standards@honeywell.com

Brand
Fluka
CAS Numbers (All) MDL Number Molar Mass
617.73 g/mol
RTECS Number
ZG0350000
Synonyms
(3β,16β,17α,18β,20α)-11,17-Dimethoxy-18-[[3,4,5-tri(methoxy-d3)benzoyl]oxy]yohimban-16-carboxylic acid methylester

Documents

Specifications

PropertyValue
identity (NMR)complying
assay (HPLC)Min. 98 %
measurement uncertaintyeffective %
assay DMin. 98 %
melting range272 - 276 °C

Properties

PropertyValue
Boiling Point/RangeNo data available
ColorBeige
DensityNo data available
FlashpointNo data available
FormPowder
GradeAnalytical Standard
Incompatible MaterialsStrong oxidizing agents, Strong acids
Lower Explosion LimitNo data available
Melting Point/Range273-276 °C
Partition Coefficient3.3
SolubilityNo data available
Solubility in WaterInsoluble
Upper Explosion LimitNo data available
Vapor PressureNegligible
ViscosityNo data available
pH-ValueNo data available
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard ClassN/A
Package GroupN/A
UN IDN/A
Add more compare product