R1225
Fluka

Retronecine

SKU
R1225
Analytical standard, reference material
Synonym(s)
(1R,7aR)-2,3,5,7a-Tetrahydro-1-hydroxy-1H-pyrrolizine-7-methanol
Only %1 left

Honeywell Fluka™ offers an expanding range of high quality inorganic certified reference materials  and organic reference materials.

  • Produced according to ISO 9001
  • Suitable for a wide range of industries and applications
  • Detailed Certificate of Analysis included with every delivery

Expert Technical Support

Receive fast technical support from experts who have been developing, producing, and testing standards for decades:

Office: +49(0) 51 37 999 150

Fax:     +49(0) 51 37 999 698 

Email:  TS-standards@honeywell.com

Brand
Fluka
CAS Numbers (All) MDL Number Molar Mass
155.19 g/mol
Synonyms
(1R,7aR)-2,3,5,7a-Tetrahydro-1-hydroxy-1H-pyrrolizine-7-methanol

Documents

Specifications

PropertyValue
identity (NMR)complying
assay (HPLC)Min. 98 %
measurement uncertaintyeffective %
melting range107 - 116 °C
water (Karl Fischer)Max. 2.5 %

Properties

PropertyValue
Boiling Point/RangeNo data available
ColorColorless
FlashpointNot applicable
FormPowder
GradeAnalytical Standard
Incompatible MaterialsStrong oxidizing agents
Lower Explosion LimitNo data available
Melting Point/Range106-110 °C
Partition Coefficient-0.56
Solubility in WaterNo data available
Upper Explosion LimitNo data available
pH-ValueNo data available
Storage Temperature2-8 °C

Safety Information

PropertyValue
Hazard ClassN/A
Package GroupN/A
UN IDN/A
Add more compare product