R1744
Fluka

Rimsulfuron

SKU
R1744
Analytical standard, reference material
Synonym(s)
1-(4,6-Dimethoxy-2-pyrimidinyl)-3-[3-(ethylsulfonyl)-2-pyridylsulfonyl]urea
Only %1 left

Honeywell Fluka™ offers an expanding range of high quality inorganic certified reference materials  and organic reference materials.

  • Produced according to ISO 9001
  • Suitable for a wide range of industries and applications
  • Detailed Certificate of Analysis included with every delivery

Expert Technical Support

Receive fast technical support from experts who have been developing, producing, and testing standards for decades:

Office: +49(0) 51 37 999 150

Fax:     +49(0) 51 37 999 698 

Email:  TS-standards@honeywell.com

Brand
Fluka
Beilstein Registry Number CAS Numbers (All) MDL Number Molar Mass
431.44 g/mol
Synonyms
1-(4,6-Dimethoxy-2-pyrimidinyl)-3-[3-(ethylsulfonyl)-2-pyridylsulfonyl]urea

Documents

Specifications

PropertyValue
identity (NMR)complying
assay (HPLC)Min. 97 %
measurement uncertaintyeffective %
water (Karl Fischer)Max. 1 %

Properties

PropertyValue
Boiling Point/RangeNot applicable
ColorWhite
FlashpointNot applicable
FormPowder
GradeAnalytical Standard
Incompatible MaterialsStrong oxidizing agents
Lower Explosion LimitNo data available
Melting Point/Range172-173 °C
Partition Coefficient-1.46.7 (25 °C)
Solubility in Water0.135 g/l
Upper Explosion LimitNo data available
Vapor Pressure0.89 µPA (20 °C)
ViscosityNo data available
pH-ValueNo data available
Storage TemperatureRoom Temperature

Safety Information

PropertyValue
Hazard ClassN/A
Package GroupN/A
UN IDN/A
Add more compare product