Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Fluka | CAS Numbers (All) | EC Number | Molar Mass 138.12 g/mol | Synonyms 2-Hydroxybenzoic acid; O-hydroxybenzoic acid |
Property | Value |
---|---|
assay (calc. to the dried substance) | 99.5 - 100.5 % |
assay (HPLC, ex dried substance) | 98.0 - 102.0 % |
melting range | 158 - 161 °C |
loss on drying | Max. 0.3 % |
water (Karl Fischer) | Max. 0.2 % |
sulfated ash | Max. 0.05 % |
heavy metals (as Pb) | Max. 0.001 % |
chloride (Cl) | Max. 0.005 % |
sulfate (SO4) | Max. 0.02 % |
identity | complying |
appearance of the solution | complying |
related subst. (HPLC) | Max. 0.2 % |
residual solvents | complying |
Property | Value |
---|---|
Boiling Point/Range | 211 °C |
Certification | Ph. Eur., BP, USP |
Color | White |
Density | 1.440 g/cm3 (20 °C) |
Flashpoint | Not applicable |
Form | Crystalline |
Grade | Reagent Grade |
Incompatible Materials | Strong oxidizing agents, Strong bases, Iodine, Iron |
Lower Explosion Limit | 30.000 mg/m3 |
Melting Point/Range | 158-161 °C |
Partition Coefficient | 2.21 |
Purity Percentage | 99.50 |
Purity Details | 99.50-100.50% |
Solubility | Soluble in most organic solvents |
Solubility in Water | 2 g/l (20 °C) |
Upper Explosion Limit | No data available |
Vapor Pressure | 1 hPa (100 °C) |
Viscosity | No data available |
pH-Value | 2.4 at 20 g/l (20 °C) |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | N/A |
Package Group | N/A |
UN ID | N/A |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout