Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Fluka | CAS Numbers (All) | EC Number | Linear Formula SiO2 | MDL Number |
Molar Mass 60.08 g/mol | Synonyms Sand, white quartz; Quartz; Silicon dioxide |
Property | Value |
---|---|
particle Size | 50-70 mesh |
appearance | complying |
granulation 0.21-0.3 mm | Min. 85 % |
Property | Value |
---|---|
Boiling Point/Range | 2.210 °C (1.013 hPa) |
Color | White |
Density | 2.650 g/cm3 (20 °C) |
Flashpoint | Not applicable |
For Use With (Equipment) | Adsorption |
Form | Solid |
Grade | Adsorption |
Incompatible Materials | Hydrogen fluoride |
Lower Explosion Limit | Not applicable |
Melting Point/Range | 1.710 °C |
Partition Coefficient | Not applicable |
Solubility in Water | Negligible |
Upper Explosion Limit | Not applicable |
Vapor Pressure | Not applicable |
Viscosity | No data available |
pH-Value | No data available |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | N/A |
Package Group | N/A |
UN ID | N/A |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout