R1715
Fluka

Sarafloxacin-hydrochloride hydrate

SKU
R1715
Analytical standard, reference material
Synonym(s)
6-Fluoro-1-(4-fluorophenyl)-1,4-dihydro-4-oxo-7-(1-piperazinyl)-3-quinolinecarboxylic acid hydrochloride hydrate
Only %1 left

Honeywell Fluka™ offers an expanding range of high quality inorganic certified reference materials  and organic reference materials.

  • Produced according to ISO 9001
  • Suitable for a wide range of industries and applications
  • Detailed Certificate of Analysis included with every delivery

Expert Technical Support

Receive fast technical support from experts who have been developing, producing, and testing standards for decades:

Office: +49(0) 51 37 999 150

Fax:     +49(0) 51 37 999 698 

Email:  TS-standards@honeywell.com

Brand
Fluka
CAS Numbers (All) MDL Number Molar Mass
421.83 g/mol
Synonyms
6-Fluoro-1-(4-fluorophenyl)-1,4-dihydro-4-oxo-7-(1-piperazinyl)-3-quinolinecarboxylic acid hydrochloride hydrate

Documents

Specifications

PropertyValue
identity (NMR)complying
assay (HPLC)Min. 95 %
measurement uncertaintyeffective %
water (Karl Fischer)6 - 11 %

Properties

PropertyValue
Boiling Point/RangeNo data available
ColorOff-White
DensityNo data available
Flashpoint>110 °C
FormSolid
GradeAnalytical Standard
Incompatible MaterialsStrong oxidizing agents
Lower Explosion LimitNot applicable
Melting Point/Range200 °C
Partition CoefficientNo data available
Solubility in WaterNo data available
Upper Explosion LimitNot applicable
Vapor PressureNo data available
ViscosityNo data available
pH-ValueNo data available
Storage TemperatureRoom Temperature

Safety Information

PropertyValue
Hazard ClassN/A
Package GroupN/A
UN IDN/A
Add more compare product