R1243
Fluka

Secnidazole hemihydrate

SKU
R1243
Analytical standard, reference material
Synonym(s)
α,2-Dimethyl-5-nitro-1H-imidazole-1-ethanol hemihydrate; (RS)-1-(2-Methyl-5-nitroimidazol-1-yl)-2-propanol hemihydrate
Only %1 left

Honeywell Fluka™ offers an expanding range of high quality inorganic certified reference materials  and organic reference materials.

  • Produced according to ISO 9001
  • Suitable for a wide range of industries and applications
  • Detailed Certificate of Analysis included with every delivery

Expert Technical Support

Receive fast technical support from experts who have been developing, producing, and testing standards for decades:

Office: +49(0) 51 37 999 150

Fax:     +49(0) 51 37 999 698 

Email:  TS-standards@honeywell.com

Brand
Fluka
Beilstein Registry Number CAS Numbers (All) MDL Number Molar Mass
194.19 g/mol
Synonyms
α,2-Dimethyl-5-nitro-1H-imidazole-1-ethanol hemihydrate; (RS)-1-(2-Methyl-5-nitroimidazol-1-yl)-2-propanol hemihydrate

Documents

Specifications

PropertyValue
identity (NMR)complying
assay (HPLC)Min. 98 %
measurement uncertaintyeffective %
melting range75 - 80 °C
water (Karl Fischer)4.4 - 5.0 %

Properties

PropertyValue
Boiling Point/RangeNo data available
ColorColorless
FlashpointNot applicable
FormCrystalline
GradeAnalytical Standard
Incompatible MaterialsStrong oxidizing agents
Lower Explosion LimitNo data available
Melting Point/Range75-80 °C
Partition CoefficientNo data available
Solubility in WaterNo data available
Upper Explosion LimitNo data available
Vapor PressureNo data available
pH-ValueNo data available
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard ClassN/A
Package GroupN/A
UN IDN/A
Add more compare product