Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Fluka | CAS Numbers (All) |
Property | Value |
---|---|
PartiCle Size 63 - 200 µm | complying |
Loss on drying | 3 - 7 % |
Property | Value |
---|---|
Boiling Point/Range | 2.230 °C |
Color | Red |
Density | 2 g/cm3 (20 °C) |
Flashpoint | Not applicable |
Form | Granules |
Incompatible Materials | No dangerous reaction known under conditions of normal use. |
Lower Explosion Limit | No data available |
Melting Point/Range | 1.600 °C |
Partition Coefficient | No data available |
Solubility in Water | Slightly soluble |
Upper Explosion Limit | No data available |
Vapor Pressure | 13.3 hPa (1.732 °C) |
pH-Value | 9 |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | N/A |
Package Group | N/A |
UN ID | N/A |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout