10087H
Honeywell

Silica gel orange

SKU
10087H
Granulate (0.2-1 mm)
Synonym(s)
Silica gel; Drying pearls Orange (heavy metal free)
Only %1 left
  • We are your supplier of high-quality lab reagents and chemicals for analytical and chemistry laboratories:
    Solvents – ACS specific use (HPLC), ACS general use, solvents for histology, and reagent grade for chemical synthesis and other industrial applications.
    Inorganics – Chemical synthesis and inorganic chemistry including essential acids and bases, salts, metals and elements, and reagents for chemical reactions.
Brand
Honeywell
CAS Numbers (All) Synonyms
Silica gel; Drying pearls Orange (heavy metal free)

Documents

Specifications

PropertyValue
water absorbing capacityMin. 25 %
loss on drying (150°C, 3h)Max. 2 %
changecomplying

Properties

PropertyValue
Boiling Point/RangeNo data available
ColorOrange
DensityNo data available
FlashpointNot applicable
FormGranules
GradeSilica Gel
Incompatible MaterialsNone
Lower Explosion LimitNot applicable
Melting Point/Range>1.000 °C
Partition CoefficientNot applicable
Solubility in WaterInsoluble
Upper Explosion LimitNot applicable
Vapor PressureNo data available
ViscosityNot applicable
pH-Value>2-5 at 50 g/l (20 °C) suspension
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard ClassN/A
Package GroupN/A
UN IDN/A
Add more compare product