Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Fluka | CAS Numbers (All) | Linear Formula O2Si | MDL Number | Molar Mass 60.08 g/mol |
Synonyms Drying agent silica gel PS |
Property | Value |
---|---|
Particle Size | 2-6 mm |
Appearance | complying |
pH (10 % susp., 20°C) | 3.5 - 7.0 |
Water absorbing capacity | Min. 20 % |
Copper (Cu) | 0.06 - 0.14 % |
Sieve analysis 2-6 mm | Min. 95 % |
Bulk Density | 600 - 800 g/l |
Change | complying |
Property | Value |
---|---|
Boiling Point/Range | No data available |
Color | No data available |
Density | No data available |
Flashpoint | Not applicable |
Form | Solid |
Grade | Silica Gel |
Incompatible Materials | Strong oxidizing agents, Strong acids |
Lower Explosion Limit | Not applicable |
Melting Point/Range | >1.000 °C |
Partition Coefficient | No data available |
Solubility in Water | Soluble |
Upper Explosion Limit | Not applicable |
Vapor Pressure | No data available |
Viscosity | Not applicable |
pH-Value | 3.5-7 at 100 g/l (20 °C) |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | N/A |
Package Group | N/A |
UN ID | N/A |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout