Silica gel Rubin | 85815 | Honeywell Research Chemicals
85815
Fluka

Silica gel Rubin

SKU
85815
Drying agent, with moisture indicator, cobalt free
Synonym(s)
Silica gel; Drying agent free of metal salts
Only %1 left
General Information:
  • Leading the industry for over 65 years
  • Honeywell now delivers Fluka™ premium grade inorganic reagents worldwide – with consistency, purity and accuracy assured
Brand
Fluka
CAS Numbers (All) EC Number MDL Number Synonyms
Silica gel; Drying agent free of metal salts

Documents

Specifications

PropertyValue
Appearancecomplying
Loss on drying (150°C, 3h)Max. 2 %
Water absorbing capacityMin. 20 %
Sieve analysis 1-3 mmMin. 95 %
Changecomplying
Compositionmoisture indicator, 0.1%
CompositionSiO2, 96%
Particle Size1-3 mm

Properties

PropertyValue
Boiling Point/Range2.230 °C
ColorRed
Density2 g/cm3 (20 °C)
FlashpointNot applicable
FormGranules
GradeSilica Gel
Incompatible MaterialsNo dangerous reaction known under conditions of normal use.
Lower Explosion LimitNo data available
Melting Point/Range1.600 °C
Partition CoefficientNo data available
Solubility in WaterSlightly soluble
Upper Explosion LimitNo data available
Vapor Pressure13.3 hPa (1.732 °C)
pH-Value9
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard ClassN/A
Package GroupN/A
UN IDN/A
Add more compare product