Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Fluka | CAS Numbers (All) | EC Number | MDL Number | Molar Mass No data available |
RTECS Number VV8853000 |
Property | Value |
---|---|
Loss on ignition (900 °C, 2 h) | Max. 10 % |
Grain dissipation Horiba d50 | Max. 20.00 µm |
Metal trace analysis (ICP) | Max. 2000 ppm |
Aluminium (Al) | Max. 1000 ppm |
Barium (Ba) | Max. 1000 ppm |
Calcium (Ca) | Max. 1000 ppm |
Chromium (Cr) | Max. 1000 ppm |
Iron (Fe) | Max. 1000 ppm |
Magnesium (Mg) | Max. 1000 ppm |
Sodium (Na) | Max. 1000 ppm |
Antimony (Sb) | Max. 1000 ppm |
Titanium (Ti) | Max. 1000 ppm |
Vanadium (V) | Max. 1000 ppm |
Zinc (Zn) | Max. 1000 ppm |
Property | Value |
---|---|
Boiling Point/Range | No data available |
Color | Colorless |
Density | No data available |
Flashpoint | Not applicable |
Form | Solid |
Grade | General Drying Agents |
Incompatible Materials | Strong acids |
Lower Explosion Limit | Not applicable |
Melting Point/Range | No data available |
Partition Coefficient | No data available |
Purity Percentage | 99.90 |
Purity Details | 99.90% |
Upper Explosion Limit | Not applicable |
Vapor Pressure | No data available |
Viscosity | Not applicable |
pH-Value | 3.0-8.0 at 33 g/l (25 °C) |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | N/A |
Package Group | N/A |
UN ID | N/A |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout