Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Fluka | CAS Numbers (All) | EC Number | Linear Formula SiO2 | MDL Number |
Molar Mass 60.08 g/mol | RTECS Number VV7330000 | Synonyms Cristobalite; Quartz; Sand; Silica |
Property | Value |
---|---|
Appearance of the substance | complying |
Loss on ignition (900°C) | Max. 0.1 % |
Calcium (Ca) | Max. 50 ppm |
Cadmium (Cd) | Max. 50 ppm |
Cobalt (Co) | Max. 50 ppm |
Copper (Cu) | Max. 50 ppm |
Iron (Fe) | Max. 100 ppm |
Potassium (K) | Max. 500 ppm |
Sodium (Na) | Max. 100 ppm |
Nickel (Ni) | Max. 50 ppm |
Lead (Pb) | Max. 50 ppm |
Zinc (Zn) | Max. 50 ppm |
Chloride (Cl) | Max. 100 ppm |
Grain dissipation 0.1 - 0.45mm | Min. 95 % |
Refractive Index | n |
Property | Value |
---|---|
Boiling Point/Range | No data available |
Color | White to Light Grey |
Density | 2.6 g/cm3 (25 °C) |
Flashpoint | Not applicable |
Form | Powder |
Grade | General Drying Agents |
Incompatible Materials | None |
Lower Explosion Limit | Not applicable |
Melting Point/Range | 1.610 °C |
Partition Coefficient | No data available |
Solubility in Water | No data available |
Upper Explosion Limit | Not applicable |
pH-Value | No data available |
Product Line | Purum p.a. |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | N/A |
Package Group | N/A |
UN ID | N/A |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout