10213
Fluka

Silver chloride

SKU
10213
Purum, ≥99.5%
Only %1 left
  • ≥95% for general laboratory use.
Brand
Fluka
CAS Numbers (All) EC Number Linear Formula
AgCl
MDL Number
Molar Mass
143.32 g/mol
RTECS Number
VW3563000

Documents

Specifications

PropertyValue
AssayMin. 99.5 %
Copper (Cu)Max. 0.002 %
Iron (Fe)Max. 0.001 %
Lead (Pb)Max. 0.001 %
Sulfate (SO4)Max. 0.002 %

Properties

PropertyValue
Boiling Point/Range1.547 °C (1.013 hPa)
ColorWhite
CorrosivityCorrosive to metals
Density5.54 g/cm3 (20 °C)
FlashpointNot applicable
FormCrystalline
GradeChemical Synthesis
Incompatible MaterialsStrong oxidizing agents, Powdered metals
Lower Explosion LimitNot applicable
Melting Point/Range455 °C
Partition CoefficientNo data available
Purity Percentage99.50
Purity Details>=99.50%
Solubility in WaterPractically insoluble
Upper Explosion LimitNot applicable
Vapor PressureNegligible
ViscosityNo data available
pH-ValueNot applicable
Product LinePurum
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard Class8
Package GroupIII
UN IDUN3260
Add more compare product