Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Fluka | CAS Numbers (All) | EC Number | Linear Formula AgF | MDL Number |
Molar Mass 126.87 g/mol | RTECS Number VW4250000 |
Property | Value |
---|---|
Appearance | complying |
Assay | 99.0 - 101.0 % |
Calcium (Ca) | Max. 10 ppm |
Cadmium (Cd) | Max. 5 ppm |
Cobalt (Co) | Max. 5 ppm |
Copper (Cu) | Max. 5 ppm |
Iron (Fe) | Max. 10 ppm |
Potassium (K) | Max. 50 ppm |
Magnesium (Mg) | Max. 5 ppm |
Manganese (Mn) | Max. 5 ppm |
Sodium (Na) | Max. 200 ppm |
Nickel (Ni) | Max. 10 ppm |
Lead (Pb) | Max. 50 ppm |
Zinc (Zn) | Max. 10 ppm |
Total S (as SO4) | Max. 50 ppm |
Chloride (Cl) | Max. 50 ppm |
Property | Value |
---|---|
Autoignition Temperature | No data available |
Boiling Point/Range | 1.150 °C |
Color | Brown |
Density | 5.852 g/cm3 (25 °C) |
Flashpoint | No data available |
Form | Solid |
Grade | ACS Grade |
Incompatible Materials | Strong acids and oxidizing agents, Glass |
Lower Explosion Limit | No data available |
Melting Point/Range | 435 °C |
Partition Coefficient | No data available |
Purity Percentage | 99.00 |
Purity Details | >=99.00% |
Solubility in Water | No data available |
Upper Explosion Limit | No data available |
Vapor Pressure | No data available |
Viscosity | No data available |
pH-Value | No data available |
Product Line | Puriss. p.a. |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 8 |
Package Group | II |
UN ID | UN3260 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout