10220
Fluka

Silver nitrate

SKU
10220
Meets analytical specification of BP, Ph. Eur., USP, 99.8-100.5%
Synonym(s)
Nitric acid silver(I) salt
Only %1 left
General Information:
  • Leading the industry for over 65 years
  • Honeywell now delivers Fluka™ premium grade inorganic reagents worldwide – with consistency, purity and accuracy assured
Brand
Fluka
CAS Numbers (All) EC Number Linear Formula
AgNO3
MDL Number
Synonyms
Nitric acid silver(I) salt

Documents

Specifications

PropertyValue
assay99.8 - 100.5 %
appearance of the solutioncomplying
acid. or alk. react. impuritiescomplying
copper (Cu)Max. 0.0005 %
iron (Fe)Max. 0.0005 %
lead (Pb)Max. 0.002 %
subst. not precipitated by HCl (as SO4)Max. 0.03 %
nitrite (NO2)Max. 0.1 %
sulfate (SO4)Max. 0.01 %
Al,Pb,Bi and Cu-ionescomplying
residual solventscomplying

Properties

PropertyValue
Boiling Point/RangeNot applicable
CertificationPh. Eur., BP, USP
ColorColorless
CorrosivityCorrosive to metals
Density4.350 g/cm3 (20 °C)
FlashpointNot applicable
FormCrystalline
GradeACS Grade
Incompatible MaterialsReactions with combustible substances, Reactions with metals in powder form, As oxidising agent, attacks organic substances such as
Lower Explosion LimitNot applicable
Melting Point/Range212 °C
Partition CoefficientNo data available
Purity Percentage99.80
Purity Details99.80-100.50%
Solubility in Water2.192.0 g/l (20 °C)
Upper Explosion LimitNot applicable
Vapor PressureNo data available
ViscosityNo data available
pH-ValueNo data available
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard Class5.1
Package GroupII
UN IDUN1493
Add more compare product