10229
Fluka

Silver sulfate

SKU
10229
Puriss., ≥99%
Synonym(s)
Sulfuric acid disilver(I) salt
Only %1 left
General Information:
  • Leading the industry for over 65 years
  • Honeywell now delivers Fluka™ premium grade inorganic reagents worldwide – with consistency, purity and accuracy assured
Brand
Fluka
CAS Numbers (All) EC Number Linear Formula
Ag2SO4
MDL Number
Molar Mass
311.8 g/mol
Synonyms
Sulfuric acid disilver(I) salt

Documents

Specifications

PropertyValue
assayMin. 99 %
copper (Cu)Max. 0.005 %
iron (Fe)Max. 0.005 %
lead (Pb)Max. 0.005 %
chloride (Cl)Max. 0.001 %
nitrate (NO3)Max. 0.01 %

Properties

PropertyValue
Boiling Point/RangeDecomposition
ColorWhite
Density5.45 g/cm3 (20 °C)
FlashpointNot applicable
FormPowder
GradeChemical Synthesis
Incompatible MaterialsAcetylene, Strong reducing agents
Lower Explosion LimitNot applicable
Melting Point/Range655 °C
Partition CoefficientNo data available
Purity Percentage99.00
Purity Details>=99.00%
Solubility in Water8.16-8.26 g/l (20 °C)
Upper Explosion LimitNot applicable
Vapor PressureNegligible
ViscosityNot applicable
pH-ValueNo data available
Product LinePuriss.
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard ClassN/A
Package GroupN/A
UN IDN/A
Add more compare product