Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Fluka | CAS Numbers (All) | EC Number | Linear Formula Ag2SO4 | MDL Number |
Molar Mass 311.8 g/mol | Synonyms Sulfuric acid disilver(I) salt |
Property | Value |
---|---|
assay | Min. 99.5 % |
water insoluble matter and silver chloride | Max. 0.02 % |
substances not precipitated by HCl | Max. 0.03 % |
calcium (Ca) | Max. 50 ppm |
cadmium (Cd) | Max. 50 ppm |
cobalt (Co) | Max. 50 ppm |
copper (Cu) | Max. 0.0005 % |
iron (Fe) | Max. 0.001 % |
potassium (K) | Max. 100 ppm |
sodium (Na) | Max. 150 ppm |
nickel (Ni) | Max. 0.001 % |
lead (Pb) | Max. 0.001 % |
zinc (Zn) | Max. 0.0005 % |
chloride (Cl) | Max. 0.001 % |
nitrate (NO3) | Max. 0.001 % |
Property | Value |
---|---|
Boiling Point/Range | Not applicable, Decomposition |
Certification | ACS Reagent |
Color | White |
Concentration | ≤100.00% |
Density | 5.45 g/cm3 at 20 °C |
Flashpoint | Not applicable |
Form | Powder |
Grade | ACS Grade |
Incompatible Materials | Acetylene, strong reducing agents |
Lower Explosion Limit | Not applicable |
Melting Point/Range | 655 °C |
Partition Coefficient | No data available |
Purity Percentage | 99.50 |
Purity Details | >=99.50% |
Solubility in Water | 8.16 - 8.26 g/l at 20 °C at 5.1 - 5.5 pH |
Upper Explosion Limit | Not applicable |
Vapor Density | No data available |
Vapor Pressure | Negligible |
Viscosity | Not applicable |
pH-Value | No data available |
Product Line | Puriss. p.a. |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | N/A |
Package Group | N/A |
UN ID | N/A |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout