I5031
Honeywell

Silver sulfate

SKU
I5031
ACS Reagent, ≥99.5%
Only %1 left
Brand
Honeywell
CAS Numbers (All) EC Number Linear Formula
Ag2SO4
MDL Number
Molar Mass
311.8 g/mol

Documents

Specifications

PropertyValue
assay>=99%
insoluble matter and Silver chloride<=0.02%
substances not precipitated by hydrochloric acid (as SO4)<=0.03%
chloride (Cl)<=10ppm
nitrate (NO3)<=10ppm
iron (Fe)<=10ppm

Properties

PropertyValue
Autoignition TemperatureNot auto-flammable
Boiling Point/RangeDecomposition
CertificationACS Reagent
ColorWhite
Density5.45 g/cm3 (20 °C)
FlashpointNot applicable
FormPowder
GradeACS Grade
Incompatible MaterialsAcetylene, Strong reducing agents
Lower Explosion LimitNot applicable
Melting Point/Range655 °C
Partition CoefficientNo data available
Purity Percentage99.50
Purity Details>=99.50%
Solubility in Water8.16-8.26 g/l (20 °C)
Upper Explosion LimitNot applicable
Vapor PressureNegligible
ViscosityNot applicable
pH-ValueNo data available
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard ClassN/A
Package GroupN/A
UN IDN/A
Add more compare product