Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Honeywell's high-quality titration products cover the complete titration workflow and include:
Brand Fluka | CAS Numbers (All) | MDL Number |
Property | Value |
---|---|
factor | 0.99 - 1.01 |
Property | Value |
---|---|
Boiling Point/Range | 78 °C (1.013 hPa) |
Color | Light Yellow |
Density | 0.93 g/cm3 (20 °C) |
Flashpoint | 22 °C |
Form | Liquid |
Grade | Volumetric Titration |
Incompatible Materials | Metals, Strong bases, Strong oxidizing agents |
Lower Explosion Limit | Not applicable |
Melting Point/Range | No data available |
Solubility in Water | Soluble |
Upper Explosion Limit | Not applicable |
Viscosity | No data available |
pH-Value | Alkaline |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 3 |
Package Group | II |
UN ID | UN1170 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout