Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Burdick & Jackson | CAS Numbers (All) | EC Number | Linear Formula CH3COONa | Molar Mass 82.03 g/mol |
Property | Value |
---|---|
Assay (HClO4-titr.) | Min. 99.0 % |
Water insoluble matter | Max. 0.005 % |
Loss on drying (120°C) | Max. 1.0 % |
pH (5 %, 25 °C) | 7.0 - 9.2 |
Arsenic (As) | Max. 0.00001 % |
Aluminium (Al) | Max. 0.001 % |
Calcium (Ca) | Max. 0.001 % |
Cadmium (Cd) | Max. 0.0005 % |
Chromium (Cr) | Max. 0.0005 % |
Cobalt (Co) | Max. 0.0005 % |
Copper (Cu) | Max. 0.0005 % |
Iron (Fe) | Max. 0.0005 % |
Potassium (K) | Max. 0.02 % |
Magnesium (Mg) | Max. 0.0005 % |
Manganese (Mn) | Max. 0.0005 % |
Nickel (Ni) | Max. 0.0005 % |
Lead (Pb) | Max. 0.0005 % |
Zinc (Zn) | Max. 0.0005 % |
Heavy metals (as Pb) | Max. 0.001 % |
Chloride (Cl) | Max. 0.001 % |
Phosphate (PO4) | Max. 0.0005 % |
Sulfate (SO4) | Max. 0.002 % |
Appearance of the solution | complying |
Property | Value |
---|---|
Boiling Point/Range | Decomposes on heating |
Certification | ACS Reagent, Ph. Eur. |
Color | Colorless |
Density | 1.45 g/cm3 (20 °C) |
Flashpoint | Not applicable |
Form | Powder |
Grade | ACS Grade |
Incompatible Materials | Strong acids and oxidizing agents |
Lower Explosion Limit | Not applicable |
Melting Point/Range | 324 °C |
Partition Coefficient | No data available |
Solubility in Water | 500 g/l (20 °C) |
Upper Explosion Limit | Not applicable |
Vapor Pressure | No data available |
Viscosity | No data available |
pH-Value | 7.5-9.2 at 50 g/l (20 °C) |
Product Line | Puriss. p.a. |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | N/A |
Package Group | N/A |
UN ID | N/A |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout