I5032
Honeywell

Sodium acetate

SKU
I5032
ACS Reagent, Free-flowing, anhydrous, ≥99.0%
Synonym(s)
Acetic acid sodium salt
Only %1 left
Brand
Honeywell
CAS Numbers (All) EC Number Linear Formula
CH3COONa
MDL Number
Molar Mass
82.03 g/mol
Synonyms
Acetic acid sodium salt

Documents

Specifications

PropertyValue
assay>=99.0%
identity (IR)passes test
appearance of solutionpasses test
insoluble matter<=0.01%
pH value (5% water)7.0-9.2
chloride (Cl)<=0.002%
phosphate (PO4)<=0.001%
sulphate (SO4)<=0.003%
heavy metals (by ICP-OES)<=0.001%
calcium (Ca)<=0.005%
iron (Fe)<=0.001%
magnesium (Mg)<=0.002%
loss on drying<=1.0%

Properties

PropertyValue
Boiling Point/RangeDecomposes on heating
CertificationACS Reagent
ColorColorless
Density1.45 g/cm3 (20 °C)
FlashpointNot applicable
FormPowder
GradeACS Grade
Incompatible MaterialsStrong acids and oxidizing agents
Lower Explosion LimitNot applicable
Melting Point/Range324 °C
Partition CoefficientNo data available
Purity Percentage99.00
Purity Details>=99.00%
Solubility in Water500 g/l (20 °C)
Upper Explosion LimitNot applicable
Vapor PressureNo data available
ViscosityNo data available
pH-Value7.5-9.2 at 50 g/l (20 °C)
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard ClassN/A
Package GroupN/A
UN IDN/A
Add more compare product