Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Fluka | CAS Numbers (All) | Linear Formula Na2HAsO4 · 7H2O | MDL Number | Molar Mass 312.01 g/mol |
Synonyms Disodium hydrogen arsenate heptahydrate; di-Sodium hydrogen arsenate heptahydrate |
Property | Value |
---|---|
Assay | 98.0 - 102.0 % |
Water insoluble matter | Max. 0.005 % |
Iron (Fe) | Max. 10 ppm |
Heavy metals (as Pb) | Max. 0.002 % |
Chloride (Cl) | Max. 10 ppm |
Nitrate (NO3) | Max. 50 ppm |
Sulfate (SO4) | Max. 100 ppm |
Arsenite (as As2O3) | Max. 100 ppm |
Property | Value |
---|---|
Boiling Point/Range | No data available |
Certification | ACS Reagent |
Color | White |
Density | 1.880 g/cm3 |
Flashpoint | Not applicable |
Form | Crystalline |
Grade | ACS Grade |
Incompatible Materials | Strong acids, Strong oxidizing agents |
Lower Explosion Limit | No data available |
Melting Point/Range | 180 °C |
Partition Coefficient | No data available |
Purity Percentage | 98.00 |
Purity Details | >=98.00% |
Solubility in Water | Completely miscible |
Upper Explosion Limit | No data available |
Vapor Pressure | No data available |
Viscosity | No data available |
pH-Value | 8.5-9.0 (25 °C) |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 3 |
Package Group | II |
UN ID | UN1685 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout