13412H
Honeywell

Sodium azide

SKU
13412H
Solid
Synonym(s)
Hydrazoic acid sodium salt
Only %1 left
Brand
Honeywell
CAS Numbers (All) Molar Mass
65.01 g/mol
Synonyms
Hydrazoic acid sodium salt

Documents

Specifications

PropertyValue
assayMin. 99 %
loss on dr. on P2O5, 20 mbarMax. 0.2 %
free alkali (as NaOH)Max. 0.2 %
heavy metals (as Pb)Max. 0.001 %
water insoluble matterMax. 0.05 %

Properties

PropertyValue
Boiling Point/RangeNo data available
ColorColorless
Density1.85 g/cm3 (20 °C)
FlashpointNot applicable
FormSolid
GradeReagent Grade
Incompatible MaterialsAcids
Melting Point/Range300 °C
Partition CoefficientNo data available
Purity Percentage99.00
Purity Details>=99.00%
Solubility in Water420 g/l (17 °C)
Vapor PressureNo data available
ViscosityNo data available
pH-Value>7.0 (20 °C)
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard Class6.1
Package GroupII
UN IDUN1687
Add more compare product