I5033
Honeywell

Sodium bicarbonate

SKU
I5033
ACS Reagent, Free-flowing, anhydrous, ≥99.0%
Synonym(s)
Sodium hydrogen carbonate
Only %1 left
Brand
Honeywell
Beilstein Registry Number CAS Numbers (All) EC Number Linear Formula
NaHCO3
MDL Number Molar Mass
84.01 g/mol
Synonyms
Sodium hydrogen carbonate

Documents

Specifications

PropertyValue
assay (acidimetric)99.7-100.3%
chloride (Cl)<=0.003%
insoluble matter<=0.015%
phosphate (PO4)<=0.001%
sulphate (SO4)<=0.003%
sulfur compounds (as SO4)<=0.003
ammonium (NH4)<=0.0005
heavy metals (as Pb)<=0.0005%
calcium (Ca)<=0.02%
iron (Fe)<=0.001%
potassium (K), Magnesium (Mg)<=0.005%

Properties

PropertyValue
Autoignition TemperatureNot auto-flammable
Boiling Point/RangeNot applicable
CertificationACS Reagent
ColorColorless
Density2.2 g/cm3 (20 °C)
FlashpointNot applicable
FormPowder
GradeACS Grade
Incompatible MaterialsAcids
Lower Explosion LimitNot applicable
Melting Point/RangeNot applicable.Decomposes before melting.
Partition CoefficientNo data available
Purity Percentage99.00
Purity Details>=99.00%
Solubility in Water90 g/l (20 °C)
Upper Explosion LimitNot applicable
Vapor PressureNegligible
ViscosityNot applicable
pH-Value8.0-8.6 (20 °C)
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard ClassN/A
Package GroupN/A
UN IDN/A
Add more compare product