Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
TraceSELECT™ Ultra and TraceSELECT
Brand Fluka | CAS Numbers (All) | EC Number | Linear Formula NaBH4 | MDL Number |
Molar Mass 37.83 g/mol | Synonyms Sodium tetrahydridoborate |
Property | Value |
---|---|
assay | 98.5 - 101.5 % |
arsenic (As) | Max. 0.05 ppm |
mercury (Hg) | Max. 50 ppb |
antimony (Sb) | Max. 0.05 ppm |
selenium (Se) | Max. 0.05 ppm |
Property | Value |
---|---|
Autoignition Temperature | 400 °C (101,325 kPa) |
Boiling Point/Range | 400 °C (1.027 hPa) |
Color | White |
Density | 1.074 g/cm3 (20 °C) |
Flashpoint | Not applicable |
Form | Powder |
Grade | UV-Spectroscopy Grade |
Incompatible Materials | Powdered metals, Metals, Alcohols, Strong oxidizing agents, Water, Acids, Phenol, Aluminium chloride, Hydrogen peroxide |
Lower Explosion Limit | No data available |
Melting Point/Range | 360 °C |
Partition Coefficient | Not applicable |
Purity Percentage | 99.00 |
Purity Details | >=99.00% |
Solubility in Water | Decomposes in contact with water. |
Upper Explosion Limit | No data available |
Vapor Pressure | 0.000054 Pa (25 °C) |
Viscosity | Not applicable |
pH-Value | Not applicable |
Product Line | TraceSELECT™ |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 4.3 |
Package Group | I |
UN ID | UN1426 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout