02151
Fluka

Sodium bromate

SKU
02151
≥99%
Only %1 left
General Information:
  • Leading the industry for over 65 years
  • Honeywell now delivers Fluka™ premium grade inorganic reagents worldwide – with consistency, purity and accuracy assured
Brand
Fluka
CAS Numbers (All) EC Number Linear Formula
NaBrO3
MDL Number
Molar Mass
150.89 g/mol
RTECS Number
EF8750000

Documents

Specifications

PropertyValue
assayMin. 99 %
iron (Fe)Max. 0.005 %
heavy metals (as Pb)Max. 0.005 %
bromide (Br)Max. 0.05 %
sulfate (SO4)Max. 0.05 %

Properties

PropertyValue
Boiling Point/RangeDecomposes on heating
ColorColorless
Density3.339 g/cm3 (17.5 °C)
FlashpointNot applicable
FormPowder
GradeChemical Synthesis
Incompatible MaterialsCombustible material, Powdered metals, Organic materials, As oxidising agent, attacks organic substances such as wood, paper, fats, Amm
Lower Explosion LimitNot applicable
Melting Point/Range381 °C (Decomposition)
Partition CoefficientNo data available
Purity Percentage99.00
Purity Details>=99.00%
Solubility in Water364 g/l (20 °C)
Upper Explosion LimitNot applicable
Vapor PressureNegligible
ViscosityNot applicable
pH-ValueNo data available
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard Class5.1
Package GroupII
UN IDUN1494
Add more compare product