746401
Fluka

Sodium bromide

SKU
746401
Free-flowing, Reagent Grade, anhydrous, ≥99%
Only %1 left
  • ≥95% for general laboratory use.
Brand
Fluka
CAS Numbers (All) EC Number Linear Formula
NaBr
MDL Number
Molar Mass
102.89 g/mol

Documents

Specifications

PropertyValue
Assay99.0 - 101.0 %
Vapor Pressure1 mmHg ( 806 °C)

Properties

PropertyValue
Boiling Point/Range1.393 °C (1.013 hPa)
ColorColorless
Density3.2 g/cm3 (25 °C)
FlashpointNot applicable
FormSolid
GradeReagent Grade
Incompatible MaterialsStrong oxidizing agents, Strong acids
Lower Explosion LimitNot applicable
Melting Point/Range750 °C
Partition CoefficientNo data available
Purity Percentage99.00
Purity Details>=99.00%
Solubility in Water946.0 g/l (25 °C)
Upper Explosion LimitNot applicable
Vapor PressureNo data available
ViscosityNo data available
pH-Value5.7 at 450 g/l (22.5 °C)
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard ClassN/A
Package GroupN/A
UN IDN/A
Add more compare product