Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Fluka | Beilstein Registry Number | CAS Numbers (All) | EC Number | Linear Formula Na2CO3 |
RTECS Number VZ4050000 | Synonyms Calcined soda; Carbonic acid disodium salt; Soda ash |
Property | Value |
---|---|
Assay (calculatedtothedriedsubstance) | min.99.5% |
Water in soluble matter | max.0.01% |
Lossonignition (285°C) | max.1.0% |
Calcium (Ca) | max.0.02% |
Iron (Fe) | max.5ppm |
Potassium (K) | max.0.005% |
Magnesium (Mg) | max.0.004% |
Heavymetals (asPb) | max.5ppm |
Silicate (asSiO 2 ) | max.0.005% |
Chloride (Cl) | max.0.001% |
Phosphate (PO 4 ) | max.0.001% |
S-compounds (asSO 4 ) | max.0.003% |
Property | Value |
---|---|
Certification | ACS Reagent |
Form | Solid |
Grade | ACS Grade |
Purity Details | 99.95-100.05% |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | N/A |
Package Group | N/A |
UN ID | N/A |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout