Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Fluka | Beilstein Registry Number | CAS Numbers (All) | EC Number | Linear Formula Na2CO3 |
Molar Mass 105.99 g/mol | RTECS Number VZ4050000 | Synonyms Calcined soda; Carbonic acid disodium salt; Soda ash |
Property | Value |
---|---|
Identity (IR) | complying |
Assay (excluding ignited substance) | Min. 99.5 % |
Loss on ignition (285°C) | Max. 1.0 % |
Water insoluble matter | Max. 0.01 % |
Calcium (Ca) | Max. 0.03 % |
Iron (Fe) | Max. 5 ppm |
Potassium (K) | Max. 0.005 % |
Magnesium (Mg) | Max. 0.005 % |
Heavy metals (ICP) ACS | Max. 5 ppm |
Silicate (as SiO2) | Max. 0.005 % |
Chloride (Cl) | Max. 0.001 % |
Phosphate (PO4) | Max. 0.001 % |
Total S (as SO4) | Max. 0.003 % |
Property | Value |
---|---|
Autoignition Temperature | Not auto-flammable |
Certification | ACS Reagent |
Color | White |
Density | 2.53 g/cm3 (20 °C) |
Flashpoint | Not applicable |
Form | Solid |
Grade | ACS Grade |
Lower Explosion Limit | Not applicable |
Melting Point/Range | 854 °C |
Partition Coefficient | No data available |
Purity Percentage | 99.50 |
Purity Details | >=99.50% |
Solubility in Water | 212 g/l (20 °C) |
Upper Explosion Limit | Not applicable |
Vapor Pressure | No data available |
Viscosity | Not applicable |
pH-Value | 11.3 at 10 g/l (20 °C) |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | N/A |
Package Group | N/A |
UN ID | N/A |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout