Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
TraceSELECT™ Ultra and TraceSELECT
Brand Fluka | Beilstein Registry Number | CAS Numbers (All) | EC Number | Linear Formula Na2CO3 |
Molar Mass 105.99 g/mol | RTECS Number 4154566 | Synonyms Calcined soda; Carbonic acid disodium salt; Soda ash |
Property | Value |
---|---|
purity based on trace metals analysis | Min. 99.999 % |
aluminium (Al) | Max. 0.05 ppm |
arsenic (As) | Max. 0.01 ppm |
barium (Ba) | Max. 5 ppm |
calcium (Ca) | Max. 0.1 ppm |
cadmium (Cd) | Max. 0.005 ppm |
cerium (Ce) | Max. 0.01 ppm |
cobalt (Co) | Max. 0.005 ppm |
chromium (Cr) | Max. 0.01 ppm |
copper (Cu) | Max. 0.005 ppm |
europium (Eu) | Max. 0.01 ppm |
iron (Fe) | Max. 0.05 ppm |
mercury (Hg) | Max. 5 ppb |
iridium (Ir) | Max. 0.5 ppm |
potassium (K) | Max. 1 ppm |
lithium (Li) | Max. 0.5 ppm |
lanthanum (La) | Max. 0.01 ppm |
magnesium (Mg) | Max. 0.1 ppm |
manganese (Mn) | Max. 0.01 ppm |
nickel (Ni) | Max. 0.01 ppm |
lead (Pb) | Max. 0.01 ppm |
palladium (Pd) | Max. 0.5 ppm |
platinum (Pt) | Max. 0.5 ppm |
rhodium (Rh) | Max. 0.5 ppm |
ruthenium (Ru) | Max. 0.5 ppm |
antimony (Sb) | Max. 0.01 ppm |
scandium (Sc) | Max. 0.01 ppm |
selenium (Se) | Max. 0.01 ppm |
samarium (Sm) | Max. 0.01 ppm |
strontium (Sr) | Max. 0.1 ppm |
thallium (Tl) | Max. 0.01 ppm |
vanadium (V) | Max. 0.1 ppm |
yttrium (Y) | Max. 0.01 ppm |
ytterbium (Yb) | Max. 0.01 ppm |
zinc (Zn) | Max. 0.01 ppm |
chloride (Cl) | Max. 10 ppm |
total N | Max. 10 ppm |
phosphate (PO4) | Max. 5 ppm |
sulfate (SO4) | Max. 10 ppm |
silicate (as SiO2) | Max. 5 ppm |
Property | Value |
---|---|
Autoignition Temperature | Not auto-flammable |
Color | White |
Density | 2.53 g/cm3 (20 °C) |
Flashpoint | Not applicable |
Form | Solid |
Grade | Trace Analysis |
Lower Explosion Limit | Not applicable |
Melting Point/Range | 854 °C |
Partition Coefficient | No data available |
Purity Percentage | 100.00 |
Purity Details | >=99.999% |
Solubility in Water | 212 g/l (20 °C) |
Upper Explosion Limit | Not applicable |
Vapor Pressure | No data available |
Viscosity | Not applicable |
pH-Value | 11.3 at 10 g/l (20 °C) |
Product Line | TraceSELECT™ |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | N/A |
Package Group | N/A |
UN ID | N/A |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout