Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Burdick & Jackson | Beilstein Registry Number | CAS Numbers (All) | Linear Formula NaCl | MDL Number |
Molar Mass 58.44 g/mol | Synonyms Halite |
Property | Value |
---|---|
assay | Min. 99.5 % |
assay (calc. to the dried substance) | 99.0 - 100.5 % |
loss on drying (130°C) | Max. 0.2 % |
water insoluble matter | Max. 0.005 % |
pH (5 %, 25 °C) | 5.0 - 8.0 |
free acid (as HCl) | Max. 0.005 % |
free alkali (as NaOH) | Max. 0.005 % |
acidity or alkalinity | complying |
aluminium (Al) | Max. 0.2 ppm |
arsenic (As) | Max. 0.5 ppm |
barium (Ba) | complying |
barium (Ba) | Max. 0.001 % |
calcium (Ca) | Max. 0.002 % |
iron (Fe) | Max. 1 ppm |
potassium (K) | Max. 0.005 % |
magnesium (Mg) | Max. 0.0005 % |
Mg, earthalkalimetals (as Ca) | Max. 100 ppm |
heavy metals (as Pb) | Max. 3 ppm |
heavy metals (ICP) ACS | Max. 5 ppm |
bromide (Br) | Max. 50 ppm |
chlorate, nitrate (as NO3) | Max. 0.003 % |
iodide (I) | Max. 0.001 % |
iodide (I) test | complying |
hexacyanoferrate(II) ([Fe(CN)6]4-) | Max. 0.0001 % |
Ferrocyanides | complying |
nitrite (NO2) | complying |
phosphate (PO4) | Max. 5 ppm |
sulfate (SO4) | Max. 10 ppm |
total N | Max. 0.001 % |
appearance of the solution | complying |
Property | Value |
---|---|
Autoignition Temperature | Not auto-flammable |
Boiling Point/Range | 1.465 °C (1.013 hPa) |
Certification | ACS Reagent, ISO, Ph. Eur. |
Color | Colorless |
Density | 2.160 g/cm3 (20 °C) |
Flashpoint | Not applicable |
Form | Crystalline |
Grade | ACS Grade |
Incompatible Materials | Bromine Trifluoride, Lithium |
Lower Explosion Limit | Not applicable |
Melting Point/Range | 800 °C |
Partition Coefficient | No data available |
Solubility in Water | 358 g/l (20 °C) |
Upper Explosion Limit | Not applicable |
Vapor Pressure | No data available |
Viscosity | No data available |
pH-Value | 7.0 (20 °C) |
Product Line | Puriss. p.a. |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | N/A |
Package Group | N/A |
UN ID | N/A |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout