Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Brand Burdick & Jackson | Beilstein Registry Number | CAS Numbers (All) | Linear Formula NaCl | MDL Number |
Synonyms Halite |
Property | Value |
---|---|
Assay (calculated to the dried substance) | 99.0 - 100.5 % |
Loss on drying (105°C, 2 h) | max. 0.5 % |
Acidity or alkalinity | complying |
Aluminium (Al) | max. 0.00002 % |
Arsenic (As) | max. 0.0001 % |
Barium (Ba) | complying |
Iron (Fe) | max. 2 ppm |
Potassium (K) | max. 500 ppm |
Heavy metals (as Pb) | max. 5 ppm |
Bromide (Br) | max. 0.005 % |
Iodide (I) test | complying |
Ferrocyanides | complying |
Nitrite (NO2) | complying |
Phosphate (PO4) | max. 25 ppm |
Sulfate (SO4) | max. 200 ppm |
Appearance of the solution | complying |
Mg, earth alkali metals (as Ca) | max. 100 ppm |
Identity | complying |
Residual solvents | complying |
Property | Value |
---|---|
Grade | Reagent Pharmacopeia Salts |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | N/A |
Package Group | N/A |
UN ID | N/A |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout