I5034
Honeywell

Sodium chloride

SKU
I5034
Reagent Grade, ≥99%
Synonym(s)
Halite
Only %1 left
Brand
Honeywell
Beilstein Registry Number CAS Numbers (All) EC Number Linear Formula
NaCl
MDL Number Molar Mass
58.44 g/mol
Synonyms
Halite

Documents

Specifications

PropertyValue
assay (argentometric)99-101.5%
appearance of solutionpasses test
pH value (5% water)5.0-9.0
insoluble matter<=0.005%
bromide (Br)<=0.01%
chlorate and Nitrate (as NO3)<=0.003%
iodide (I)<=0.002%
phosphate (PO4)<=0.0005%
sulphate (SO4)<=0.004%
heavy metals (as Pb)<=0.0005%
barium (Ba)passes test
calcium (Ca)<=0.002%
iron (Fe)<=0.0002%
potassium (K)<=0.005%
magnesium<=0.001%

Properties

PropertyValue
Autoignition TemperatureNot auto-flammable
Boiling Point/Range1.465 °C (1.013 hPa)
ColorColorless
Density2.160 g/cm3 (20 °C)
FlashpointNot applicable
FormCrystalline
GradeReagent Grade
Incompatible MaterialsBromine Trifluoride, Lithium
Lower Explosion LimitNot applicable
Melting Point/Range800 °C
Partition CoefficientNo data available
Purity Percentage99.00
Purity Details>=99.00%
Solubility in Water358 g/l (20 °C)
Upper Explosion LimitNot applicable
Vapor PressureNo data available
ViscosityNo data available
pH-Value7.0 (20 °C)
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard ClassN/A
Package GroupN/A
UN IDN/A
Add more compare product