Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Fluka | CAS Numbers (All) | Molar Mass 58.44 g/mol |
Property | Value |
---|---|
Assay (calculatedtothedriedsubstance) | 99.0-100.5% |
Lossondrying (105°C,2h) | max.0.5% |
Acidityoralkalinity | complying |
Aluminium (Al) | max.0.2ppm |
Arsenic (As) | max.1ppm |
Barium (Ba) | complying |
Iron (Fe) | max.2ppm |
Potassium (K) | max.500ppm |
Heavymetals (asPb) | max.5ppm |
Bromide (Br) | max.0.005% |
Iodide (I)test | complying |
Ferrocyanides | complying |
Nitrite (NO 2 ) | complying |
Phosphate (PO 4 ) | max.25ppm |
Sulfate (SO 4 ) | max.200ppm |
Appearanceofthesolution | complying |
Mg,earthalkalimetals (asCa) | max.100ppm |
Identity | complying |
Residualsolvents | complying |
Property | Value |
---|---|
Autoignition Temperature | Not auto-flammable |
Boiling Point/Range | 1.465 °C (1.013 hPa) |
Certification | Ph. Eur., BP, USP |
Color | Colorless |
Density | 2.160 g/cm3 (20 °C) |
Flashpoint | Not applicable |
Form | Crystalline |
Grade | Reagent Grade |
Incompatible Materials | Bromine Trifluoride, Lithium |
Lower Explosion Limit | Not applicable |
Melting Point/Range | 800 °C |
Partition Coefficient | No data available |
Purity Percentage | 99.00 |
Purity Details | 99.00-100.50% |
Solubility in Water | 358 g/l (20 °C) |
Upper Explosion Limit | Not applicable |
Vapor Pressure | No data available |
Viscosity | No data available |
pH-Value | 7.0 (20 °C) |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | N/A |
Package Group | N/A |
UN ID | N/A |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout